Schneider-Electric
 
UNYXCAUSB033 picture- web-product-data-sheet
UNYXCAUSB033
connection cord set for PC terminal - for unity processor - 3.3 m
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Connection cordset for PC terminal
Accessory / separate part destination Unity processor
Cable length 3.3 m
Complementary
Product compatibility 140CPU65150
140CPU67160
140CPU65160S
140CPU65160
140CPU65260
140CPU67160S
Range compatibility Modicon Quantum automation platform
Electrical connection 1 connector USB PC side
1 connector USB processor side
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 20.0 cm
Package 1 Length 21.0 cm
Package 1 Weight 146.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months