Schneider-Electric
 
VBFXGE6 picture- web-product-data-sheet
VBFXGE6
TeSys Vario enclosed, empty enclosure for V5-V6, black handle, IP65
Schneider Electric
Characteristics
Main
Range TeSys
Device short name VBFX
Product or component type Enclosure
Product compatibility V5
V6
Complementary
Handle colour Black
Handle front plate colour Black
Rotary handle padlocking With
[Ithe] conventional enclosed thermal current 140 A
100 A
Environmental characteristic Standard environment
Height 291 mm
Width 241 mm
Depth 191 mm
Product weight 1.04 kg
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20 cm
Package 1 Width 24.5 cm
Package 1 Length 29.5 cm
Package 1 Weight 1.075 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months