Schneider-Electric
 
VCF6GE picture- Schneider-electric
VCF6GE
TeSys Vario enclosed, emergency switch disconnector, 140A, IP65
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys VARIO
Device short name VCF
Product or component type Enclosed emergency stop switch disconnector
Performance level High performance
Poles description 3P
Control type Rotary handle
Handle colour Red
Handle front plate colour Yellow
Rotary handle padlocking 1 to 3 padlocks 4…8 mm
Complementary
Marking 0 - 1
[Ue] rated operational voltage 690 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ithe] conventional enclosed thermal current 140 A
[Ie] rated operational current 83 A (AC-23A) at 400 V
Rated operational power in W 45 kW at 400 V (AC-23)
Intermittent duty class 30
Making capacity ( I rms) 1750 A at 400 V AC-21A
1750 A at 400 V AC-22A
1750 A at 400 V AC-23A
[Icm] rated short-circuit making capacity 2.8 kA at 400 V at Ipeak
[Icw] rated short-time withstand Rms current 2100 A at 400 V duration: 1 s
Rated conditional short-circuit current 10 kA at 400 V - associated fuse 200 A aM
10 kA at 400 V - associated fuse 200 A gG
Breaking capacity 1400 A at 400 V (AC-21A)
1400 A at 400 V (AC-22A)
1400 A at 400 V (AC-23A)
Mechanical durability 30000 cycles
Electrical durability 30000 cycles AC-21
30000 cycles DC-1...5
Environmental characteristic Standard environment
Suitability for isolation Yes
Connections - terminals Screw clamp terminals70 mm² - flexible - with cable end
Screw clamp terminals95 mm² - solid
Tightening torque 22.6 N.m - on screw clamp terminals
Fire resistance 960 °C conforming to IEC 60595-2-1
Handle front plate dimension 90 x 90 mm
Height 280 mm
Width 220 mm
Depth 191 mm
Net weight 2.19 kg
Environment
Standards IEC 60947-4-1
IEC 60204
Protective treatment TC
IP degree of protection IP65 conforming to IEC 60529
Mechanical robustness Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27
Ambient air temperature for operation -20…50 °C
Contractual warranty
Warranty 18 months