Schneider-Electric
 
VCFXGE6 picture- web-product-data-sheet
VCFXGE6
Empty enclosure,TeSys Control,red padlockable handle operator and yellow front plate,IP65,for V5/6
Schneider Electric
Characteristics
Main
Range TeSys
Device short name VCFX
Product or component type Enclosure
Product compatibility V5
V6
Complementary
Handle colour Red
Handle front plate colour Yellow
Rotary handle padlocking With
[Ithe] conventional enclosed thermal current 140 A
100 A
Environmental characteristic Standard environment
Height 291 mm
Width 241 mm
Depth 191 mm
Net weight 1.04 kg
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20 cm
Package 1 Width 24.5 cm
Package 1 Length 29.5 cm
Package 1 Weight 1.05 kg
Offer Sustainability
SCIP Number 9ea58720-3cf9-4883-9af8-9d64d3981af2
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 9
Contractual warranty
Warranty 18 months