This Application will be decommissioned as of January 7th 2025

VJDSNRTSPC |
Schneider-Electric
 
VJDSNRTSPC picture- web-product-data-sheet
VJDSNRTSPC
Vijeo Designer - configuration software - Standard PC RT
Schneider Electric
Characteristics
Main
Range of product Vijeo Designer
Product or component type Software
Product compatibility Standard iPC
Range compatibility Harmony P6
Harmony iPC except box PC HMIBMP
Harmony iPC except box PC HMIBMU
Harmony iPC except panel PC HMIPSO
Harmony iPC except panel PC HMIPSP
Harmony iPC except panel PC HMIPEP
Software designation Vijeo Designer
Software type Runtime
Type of license Single (1 station)
Software version >= V6.2 SP10
User language Spanish
German
Portuguese
French
Italian
Chinese
English
Complementary
Format Paper
Operating system Windows XP Professional
Windows 7 Business Edition 32 bit
Windows 10 IoT Enterprise 64 bit
Communication port protocol Sysmacway
ELAU PacDrive
Allen-Bradley
Uni-Telway
MELSEC
Modbus TCP master
UniTE TCP/IP
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 17.400 cm
Package 1 Length 24.900 cm
Package 1 Weight 52.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 16
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.158 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration