Schneider-Electric
 
VW32SBCBGA200 picture- web-product-data-sheet
VW32SBCBGA200
cable for trailing with circular plug-in - 1 piece
Schneider Electric
Characteristics
Main
Range of product Lexium linear motion
Product or component type Extension cable
Accessory / separate part category Maintenance accessories
Complementary
Product destination For sensor
Product compatibility PAS 41 linear axis, outer dimension : 40 x 40 mm
PAS 42 linear axis, outer dimension : 60 x 60 mm
PAS 43 linear axis, outer dimension : 80 x 80 mm
PAS 44 linear axis, outer dimension : 110 x 110 mm
CAS 41 linear axis, outer dimension : 40 x 40 mm
CAS 42 linear axis, outer dimension : 60 x 60 mm
CAS 43 linear axis, outer dimension : 80 x 80 mm
CAS 44 linear axis, outer dimension : 110 x 110 mm
TAS 41 linear axis, outer dimension : 100 x 39 mm
TAS 42 linear axis, outer dimension : 150 x 54 mm
TAS 43 linear axis, outer dimension : 200 x 59 mm
Range compatibility Lexium PAS
Lexium TAS
Lexium CAS
Length 20 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 16.0 cm
Package 1 Length 21.5 cm
Package 1 Weight 113.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months