Schneider-Electric
 
VW33MAP01 picture- web-product-data-sheet
VW33MAP01
Single hand high pressure grease gun - 1 piece
Schneider Electric
Characteristics
Main
Range of product Lexium linear motion
Product or component type High pressure grease pump
Product specific application To lubricate axis
Accessory / separate part category Maintenance accessories
Complementary
Volume 120 cm3
Product compatibility PAS linear axis, guide type : ball
TAS linear axis, guide type : ball
CAS linear axis, guide type : ball
Range compatibility Lexium TAS
Lexium PAS
Lexium CAS
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 16.0 cm
Package 1 Length 21.5 cm
Package 1 Weight 664.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months