Schneider-Electric
 
VW33MASP1 picture- web-product-data-sheet
VW33MASP1
detection plate for sensor PAS - 1 kit
Schneider Electric
Characteristics
Main
Range of product Lexium linear motion
Product or component type Detection plate
Product specific application Physical marker
Accessory / separate part category Maintenance accessories
Complementary
Product destination For sensor
Mounting location On the axis carriage
Product compatibility PAS 41 linear axis, outer dimension : 40 x 40 mm
PAS 42 linear axis, outer dimension : 60 x 60 mm
PAS 43 linear axis, outer dimension : 80 x 80 mm
PAS 44 linear axis, outer dimension : 110 x 110 mm
Range compatibility Lexium PAS
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 12.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 110.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months