Schneider-Electric
 
VW33MAT01 picture- web-product-data-sheet
VW33MAT01
Nozzle type D6 90° - 1 piece
Schneider Electric
Characteristics
Main
Range of product Lexium linear motion
Product or component type Rigid nozzle
Product specific application To lubricate axis
Accessory / separate part category Maintenance accessories
Complementary
Mounting location On high pressure pumps
Product compatibility PAS linear axis
Range compatibility Lexium PAS
Tilting angle 90 °
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 16.0 cm
Package 1 Length 21.5 cm
Package 1 Weight 188.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months