Schneider-Electric
 
VW33MC05A05 picture- web-product-data-sheet
VW33MC05A05
T-slot cover, nut 5, L= 2m, 5 pieces
Schneider Electric
Characteristics
Main
Range of product Lexium linear motion
Product or component type Protective cover
Quantity per set Maintenance accessories
Complementary
Product compatibility For T-slots
Range compatibility PAS 41 linear axis, outer dimension : 40 x 40 mm
CAS 41 linear axis, outer dimension : 40 x 40 mm
Product weight Lexium CAS
Lexium PAS
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 207.0 cm
Package 1 Width 4.0 cm
Package 1 Length 4.0 cm
Package 1 Weight 190.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months