Schneider-Electric
 
VW33MC05A08 picture- web-product-data-sheet
VW33MC05A08
T-slot cover, nut 8, L= 2m, 5 pieces
Schneider Electric
Characteristics
Main
Range of product Lexium linear motion
Product or component type Protective cover
Quantity per set Maintenance accessories
Complementary
Product compatibility For T-slots
Range compatibility PAS 44 linear axis, outer dimension : 110 x 110 mm
CAS 44 linear axis, outer dimension : 110 x 110 mm
Product weight Lexium PAS
Lexium CAS
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 207.0 cm
Package 1 Width 4.0 cm
Package 1 Length 4.0 cm
Package 1 Weight 120.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months