Schneider-Electric
 
VW33MF010T8N6 picture- web-product-data-sheet
VW33MF010T8N6
slot nuts, slot size 8, M6 - 10 pieces
Schneider Electric
Characteristics
Main
Range of product Lexium linear motion
Product or component type T-slot nut
Product specific application To mount the axis on fixed support
Accessory / separate part category Maintenance accessories
Screw type M6
Complementary
Product compatibility PAS 44 linear axis, outer dimension : 110 x 110 mm
TAS 42 linear axis, outer dimension : 150 x 54 mm
TAS 43 linear axis, outer dimension : 200 x 59 mm
CAS 44 linear axis, outer dimension : 110 x 110 mm
Range compatibility Lexium CAS
Lexium PAS
Lexium TAS
Width 8 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 13.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 182.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 36
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 7.804 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months