Schneider-Electric
 
VW33MF10511 picture- web-product-data-sheet
VW33MF10511
clamping claws, PAS41, nut 5 - 10 pieces
Schneider Electric
Characteristics
Main
Range of product Lexium linear motion
Product or component type Clamping jaw
Product specific application To mount portal axis on fixed support
Accessory / separate part category Maintenance accessories
Complementary
Product compatibility PAS 41 linear axis, outer dimension : 40 x 40 mm
Range compatibility Lexium PAS
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.8 cm
Package 1 Width 18.8 cm
Package 1 Length 18.8 cm
Package 1 Weight 384.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 26
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 11.236 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months