Schneider-Electric
 
VW33MF10515 picture- web-product-data-sheet
VW33MF10515
clamping claws, TAS42, nut 5 - 10 pieces
Schneider Electric
Characteristics
Main
Range of product Lexium linear motion
Product or component type Clamping jaw
Product specific application To mount portal axis on fixed support
Accessory / separate part category Maintenance accessories
Complementary
Product compatibility TAS 41 linear axis, outer dimension : 100 x 39 mm
Range compatibility Lexium TAS
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 12.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 230.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months