Schneider-Electric
 
VW33MF1S12A12 picture- web-product-data-sheet
VW33MF1S12A12
shaft extension PAS41/CAS41 - 1 piece
Schneider Electric
Characteristics
Main
Range of product Lexium linear motion
Product or component type Shaft journal
Product specific application To connect an encoder and third-party application specific drive
Accessory / separate part category Maintenance accessories
Complementary
Product compatibility PAS 41 linear axis, outer dimension : 40 x 40 mm
CAS 41 linear axis, outer dimension : 40 x 40 mm
Range compatibility Lexium PAS
Lexium CAS
Product weight 0.012 kg
Maximum radial force Fr 230 N
Inertia 0.002 kgcm²
Torque value 7.7 N.m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 12.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 112.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months