Schneider-Electric
 
VW33MF1S37A32 picture- web-product-data-sheet
VW33MF1S37A32
shaft extension PAS4/CAS44 - 1 piece
Schneider Electric
Characteristics
Main
Range of product Lexium linear motion
Product or component type Shaft journal
Product specific application To connect an encoder and third-party application specific drive
Accessory / separate part category Maintenance accessories
Complementary
Product compatibility PAS 44 linear axis, outer dimension : 110 x 110 mm
CAS 44 linear axis, outer dimension : 110 x 110 mm
Range compatibility Lexium PAS
Lexium CAS
Product weight 0.311 kg
Maximum radial force Fr 1300 N
Inertia 0.54 kgcm²
Torque value 182 N.m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 12.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 411.0 g
Contractual warranty
Warranty 18 months