Schneider-Electric
 
VW3A01502 picture- web-product-data-sheet
VW3A01502
cable for Modbus bus, Altivar 212, 2 x RJ45 connectors, cable 70mm, IP55
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Connection accessory
Accessory / separate part type Connecting cable
Product compatibility VW3A01500
Accessory / separate part destination Variable speed drive
Range compatibility Altivar 212
Cable length 0.67 m
Electrical connection 1 IP55 connection base - RJ45
1 male connector - RJ45
Product specific application Maintaining IP55 protection
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 18.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 75.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.463 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months