Schneider-Electric
 
VW3A11811 picture- web-product-data-sheet
VW3A11811
adaptor plate - for replacing variable speed drive - ATV08
Telemecanique
Characteristics
Main
Range of product Altivar 11
Accessory / separate part designation Adaptor plate for replacing an Altivar 08 drive
Accessory / separate part type Adaptor plate
Accessory / separate part category Adaptation accessories
Product compatibility ATV11.U18M2.
ATV11.U09M2.
ATV11HU05M2.
ATV11.U12M2E
Accessory / separate part destination Variable speed drive
Complementary
Product weight 0.22 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.3 cm
Package 1 Width 17 cm
Package 1 Length 23.4 cm
Package 1 Weight 275 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months