Schneider-Electric
 
VW3A11831 picture- web-product-data-sheet
VW3A11831
plate for EMC mounting - for variable speed drive
Telemecanique
Characteristics
Main
Range of product Altivar 11
Accessory / separate part type Mounting plate
Accessory / separate part category Mounting and fixing accessory
Product compatibility ATV11.
Accessory / separate part destination Variable speed drive
Complementary
Product weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.2 cm
Package 1 Width 19 cm
Package 1 Length 23.5 cm
Package 1 Weight 172.9 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months