Schneider-Electric
 
VW3A11851 picture- web-product-data-sheet
VW3A11851
plate for mounting on symmetrical DIN rail - for variable speed drive
Telemecanique
Characteristics
Main
Range of product Altivar
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Mounting plate
Product compatibility LXM 05.D10F1
LXM 05.D10M2
LXM 05.D10M3X
Accessory / separate part destination Variable speed drive
Range compatibility Lexium 05
Complementary
Mounting support 35 mm symmetrical DIN rail
Product weight 0.22 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.3 cm
Package 1 Width 17 cm
Package 1 Length 23.4 cm
Package 1 Weight 275 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months