Schneider-Electric
VW3A21101 picture- web-product-data-sheet
VW3A21101
remote display terminal - for variable speed drive - 3.6 m cable
Telemecanique
TODAY
NOV 23, 2024
End of Commercialization
APR 01, 2022
Main
Range of product Altivar 21
Accessory / separate part designation Remote display terminal
Accessory / separate part type Display terminal
Accessory / separate part category Display and signalling accessories
Accessory / separate part destination Altivar 21 all models
Additional information Supplied with seal and screws for IP50 mounting on an enclosure door
Supplied with 1 connecting cable 3.6 m with 2RJ45 connectors
Display digits 7
Complementary
Product weight 0.25 kg
Environment
Maximum ambient air temperature for operation 40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 17.3 cm
Package 1 Length 24 cm
Package 1 Weight 422 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months