Schneider-Electric
 
VW3A21212 picture- web-product-data-sheet
VW3A21212
communication card LonWorks
Schneider Electric
Characteristics
Main
Product or component type Communication card
Range compatibility Altivar 212
Communication port protocol LonWorks
Complementary
Electrical connection Screw terminal NETA, NETB LonWorks transmission/reception data
Screw terminal SHLD LonWorks communication shield
Screw terminal G/E grounding terminal
Spring terminal F programmable logic input
Spring terminal R programmable contact input
Spring terminal VIB multifunction programmable analog input
Spring terminal CC control circuit equipotential
Spring terminal P24 power supply output
Screw terminal FLA, FLB, FLC multifunction programmable relay output
Input type Multifunction programmable logic input F < 24 V DC 5 mA sink or source
Multifunction programmable contact input R < 24 V DC 5 mA sink or source
Multifunction programmable analog input VIB 10 V DC 30 kOhm
Output type Multifunction programmable relay output FLA, FLB, FLC 250 V AC 1 A 1
Multifunction programmable relay output FLA, FLB, FLC 250 V AC 0.5 A 0.4
Multifunction programmable relay output FLA, FLB, FLC 30 V DC 0.5 A
Power supply output P24 24 V DC 50 mA
Electrical connection Screw/spring terminal block
Product weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.200 cm
Package 1 Width 17.200 cm
Package 1 Length 23.200 cm
Package 1 Weight 183.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.199 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B6e604d8-e8cd-4c1e-971f-ed0efe2bfab3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months