This Application will be decommissioned as of January 7th 2025

VW3A3101 |
Schneider-Electric
 
VW3A3101 picture- web-product-data-sheet
VW3A3101
logic input adaptor - 115 V AC - for Altivar variable speed drives
Telemecanique
Characteristics
Main
Accessory / separate part category Adaptation accessories
Accessory / separate part type Adaptor
Accessory / separate part designation Logic input adaptor 115 V AC
Accessory / separate part destination Logic input on I/O extension card
Logic input on variable speed drive
Range compatibility Altivar 71Q
Altivar 61
Altivar 71
Altivar 61Q
Complementary
[In] rated current 200 A
Response time 20 ms from state 1 to 0
5 ms from state 0 to 1
Voltage state 0 guaranteed <= 20 V
Voltage state 1 guaranteed 70...132 V
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 17.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 222.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.037 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months