Schneider-Electric
 
VW3A31101 picture- web-product-data-sheet
VW3A31101
remote terminal - for stepper motor drive, variable speed drive
Schneider Electric
Characteristics
Main
Range of product Altivar 31
Accessory / separate part designation Remote terminal
Accessory / separate part type Terminal
Accessory / separate part category Display and signalling accessories
Product compatibility LXM05
Accessory / separate part destination Variable speed drive
Stepper motor drive
Complementary
Kit composition Seal and screws for IP65 mounting on an enclosure door
Terminal
Cable fitted with 2 connectors
Product weight 0.38 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.300 cm
Package 1 Width 23.500 cm
Package 1 Length 17.000 cm
Package 1 Weight 344.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.950 kg
Unit Type of Package 3 P06
Number of Units in Package 3 56
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 34.140 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months