This Application will be decommissioned as of January 7th 2025

VW3A31207 |
Schneider-Electric
 
VW3A31207 picture- web-product-data-sheet
VW3A31207
Communication card, Altivar, ATV312, Profibus DP, periodic variable I/O
Schneider Electric
Characteristics
Main
Product or component type Communication card
Range compatibility Altivar 312 Solar
Altivar 312
Communication port protocol Profibus DP
Electrical connection 1 connector RJ45, Modbus
1 removable screw terminal block for inputs/outputs
Screw terminal block, Profibus DP
Transmission rate 9600 bps, 19.2, 93.75, 187.5, 500 kbps, 1.5, 3, 6 or 12 Mbps
Number of addresses 1…127
Complementary
Input/output number AI2 and AI3: 2 analog input
LI1...LI3: 3 logic input
R2: 1 relay output
Communication service Periodic variables output : 4 PKW and 2 PZD
CiA 402 profile
Messaging via PKW periodic variables
Periodic variables input : 4 PKW and 2 PZD
Display type 1 LED
1 LED for ST (status)
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 17.500 cm
Package 1 Length 23.500 cm
Package 1 Weight 199.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 16
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.142 kg
Unit Type of Package 3 P06
Number of Units in Package 3 64
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 26.244 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months