Schneider-Electric
 
VW3A31208 picture- web-product-data-sheet
VW3A31208
Communication card, Altivar, ATV312, CANopen daisy chain, multidrop serial link, monitoring node
Schneider Electric
Characteristics
Main
Product or component type Communication card
Range compatibility Altivar 312
Altivar 312 Solar
Communication port protocol CANopen daisy chain
Electrical connection 1 connector RJ45, Modbus
1 removable screw terminal block for inputs/outputs
2 connectors RJ45, CANopen
Transmission rate 10, 20, 50, 125, 250, 500 kbps or 1 Mbps
Number of addresses 1…127
Complementary
Input/output number AI2 and AI3: 2 analog input
LI1...LI3: 3 logic input
R2: 1 relay output
Physical interface RS485 multidrop serial link
Transmission frame RTU
Communication service PDO 6 : can be configured, asynchronous, synchronous, cyclic asynchronous
1 receive SDO + 1 transmit SDO
CiA 402 profile
PDO 1 : cannot be configured, asynchronous
Communication monitoring node guarding and heartbeat
Product weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.11 cm
Package 1 Width 22.86 cm
Package 1 Length 17.02 cm
Package 1 Weight 0.16 kg
Unit Type of Package 2 P06
Number of Units in Package 2 60
Package 2 Height 73.5 cm
Package 2 Width 60 cm
Package 2 Length 80 cm
Package 2 Weight 21.58 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months