Schneider-Electric
 
VW3A31401 picture- web-product-data-sheet
VW3A31401
additionnal EMC filter S3 S4 M2 - 1-phase supply - 9 A
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type EMC input filter
Range compatibility Lexium SD3
Altivar 312 Solar
Lexium 23 Plus
Altivar Machine ATV320
Altivar 312
Altivar 31C
Lexium 05
Product compatibility Servo drive LXM23 motor: 0.1 kW
Servo drive LXM23 motor: 0.2 kW
Servo drive LXM23 motor: 0.4 kW
ATV312H018M2
ATV312H037M2
ATV312H055M2
ATV312H075M2
ATV31C018M2
ATV31C037M2
ATV31C055M2
ATV31C075M2
LXM05AD10F1
LXM05AD10M2
LXM05BD10F1
LXM05BD10M2
LXM05CD10M2
Variable speed drive ATV320...C motor: 0.18 kW, 200...240 V single phase
Variable speed drive ATV320...C motor: 0.37 kW, 200...240 V single phase
Variable speed drive ATV320...C motor: 0.55 kW, 200...240 V single phase
Variable speed drive ATV320...C motor: 0.75 kW, 200...240 V single phase
Variable speed drive ATV320...W/ATV320...WS motor: 0.18 kW, 200...240 V single phase
Variable speed drive ATV320...W/ATV320...WS motor: 0.37 kW, 200...240 V single phase
Variable speed drive ATV320...W/ATV320...WS motor: 0.55 kW, 200...240 V single phase
Variable speed drive ATV320...W/ATV320...WS motor: 0.75 kW, 200...240 V single phase
Product specific application Radio interference input filter
[In] rated current 9 A
Thermal losses 3.7 W for ATV31C018M2
Network number of phases Single phase
Complementary
Maximum earth leakage current 100 mA 50 Hz
Power supply voltage 200…240 V
Tolerance 10 %
Product weight 0.6 kg
Environment
IP degree of protection IP20
IP41 (upper part)
Relative humidity 0…93 % conforming to IEC 68-2-3
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Vibration resistance 1 gn (f= 13…150 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Standards IEC 61800-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 18.700 cm
Package 1 Length 24.000 cm
Package 1 Weight 499.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.891 kg
Unit Type of Package 3 P06
Number of Units in Package 3 56
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 42.148 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months