Schneider-Electric
 
VW3A31403 picture- web-product-data-sheet
VW3A31403
additionnal EMC filter S6 M2 - 1-phase supply - 16 A
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type EMC input filter
Range compatibility Lexium 05
Altivar 312
Altivar 31C
Lexium 23 Plus
Altivar 312 Solar
Altivar Machine ATV320
Product compatibility Servo drive LXM23 motor: 0.75 kW
Servo drive LXM23 motor: 1 kW
Servo drive LXM23 motor: 1.5 kW
ATV312HU11M2
ATV312HU15M2
ATV31CU11M2
ATV31CU15M2
LXM05AD17F1
LXM05AD17M2
LXM05BD17F1
LXM05BD17M2
LXM05CD17M2
Variable speed drive ATV320...C motor: 1.1 kW, 200...240 V single phase
Variable speed drive ATV320...C motor: 1.5 kW, 200...240 V single phase
Variable speed drive ATV320...W/ATV320...WS motor: 1.1 kW, 200...240 V single phase
Variable speed drive ATV320...W/ATV320...WS motor: 1.5 kW, 200...240 V single phase
Product specific application Radio interference input filter
[In] rated current 16 A
Thermal losses 6.9 W for ATV31CU11M2
Network number of phases Single phase
Complementary
Maximum earth leakage current 150 mA 50 Hz
Power supply voltage 200…240 V
Tolerance 10 %
Product weight 0.775 kg
Environment
IP degree of protection IP20
IP41 (upper part)
Relative humidity 0…93 % conforming to IEC 68-2-3
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Vibration resistance 1 gn (f= 13…150 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Standards IEC 61800-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 18.6 cm
Package 1 Length 24.2 cm
Package 1 Weight 632.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.043 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months