Schneider-Electric
 
VW3A31404 picture- web-product-data-sheet
VW3A31404
additionnal EMC input filter - 3-phase supply - 15 A
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type EMC input filter
Range compatibility Altivar 31C
Lexium 23 Plus
Altivar 312
Altivar 312 Solar
Altivar Machine ATV320
Lexium 05
Altivar 212
Product compatibility Servo drive LXM23 motor: 0.75 kW
Servo drive LXM23 motor: 1 kW
Servo drive LXM23 motor: 1.5 kW
Servo drive LXM23 motor: 2 kW
Servo drive LXM23 motor: 3 kW
ATV212H075M3X
ATV212H075N4
ATV212HU15M3X
ATV212HU15N4
ATV212HU22M3X
ATV212HU22N4
ATV31C037N4
ATV31C055N4
ATV31C075N4
ATV31CU11N4
ATV31CU15N4
LXM05AD14N4
LXM05AD17M3X
LXM05BD14N4
LXM05BD17M3X
LXM05CD14N4
ATV312HU11M3
ATV312HU15M3
ATV312HU22M3
ATV312H037N4
ATV312H055N4
ATV312H075N4
ATV312HU11N4
ATV312HU15N4
Variable speed drive ATV320...C motor: 0.37 kW, 380...500 V three phase
Variable speed drive ATV320...C motor: 0.55 kW, 380...500 V three phase
Variable speed drive ATV320...C motor: 0.75 kW, 380...500 V three phase
Variable speed drive ATV320...C motor: 1.1 kW, 380...500 V three phase
Variable speed drive ATV320...C motor: 1.5 kW, 380...500 V three phase
Variable speed drive ATV320...C motor: 1.1 kW, 200...240 V three phase
Variable speed drive ATV320...C motor: 1.5 kW, 200...240 V three phase
Variable speed drive ATV320...C motor: 2.2 kW, 200...240 V three phase
Variable speed drive ATV320...W/ATV320...WS motor: 0.37 kW, 380...500 V three phase
Variable speed drive ATV320...W/ATV320...WS motor: 0.55 kW, 380...500 V three phase
Variable speed drive ATV320...W/ATV320...WS motor: 0.75 kW, 380...500 V three phase
Variable speed drive ATV320...W/ATV320...WS motor: 1.1 kW, 380...500 V three phase
Variable speed drive ATV320...W/ATV320...WS motor: 1.5 kW, 380...500 V three phase
Product specific application Radio interference input filter
[In] rated current 15 A
Thermal losses 0.13 W for ATV21H075N4
0.45 W for ATV21HU15N4
0.47 W for ATV21H075M3X
0.9 W for ATV21HU22N4
1.6 W for ATV21HU15M3X
3.3 W for ATV21HU22M3X
9.9 W for ATV31HU11M3X
Network number of phases Three phase
Complementary
Electrical connection Terminal 10 mm² AWG 6
Tightening torque 1.8 N.m
Maximum earth leakage current 15 mA at 200...480 V 50 Hz
13.8 mA at 480 V 60 Hz
6.7 mA at 230 V 60 Hz
Power supply voltage 200…240 V
380…500 V
Tolerance 10 %
Net weight 1 kg
Environment
IP degree of protection IP20
IP41 (upper part)
Relative humidity 0…93 % conforming to IEC 68-2-3
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without current derating
<= 1000 m without derating
1000...3000 m with current derating 1 % per 100 m
Vibration resistance 1 gn (f= 13…150 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Standards IEC 61800-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.200 cm
Package 1 Width 18.700 cm
Package 1 Length 24.200 cm
Package 1 Weight 930.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 100
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 103.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months