Schneider-Electric
 
VW3A31405 picture- web-product-data-sheet
VW3A31405
additionnal EMC filter S7 M2 - 1-phase supply - 22 A
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type EMC input filter
Range compatibility Altivar 312
Lexium 05
Altivar 312 Solar
Altivar 31C
Altivar Machine ATV320
Product compatibility ATV312HU22M2
ATV31CU22M2
LXM05AD28F1
LXM05AD28M2
LXM05BD28F1
LXM05BD28M2
LXM05CD28M2
Variable speed drive ATV320...C motor: 2.2 kW, 200...240 V single phase
Variable speed drive ATV320...W/ATV320...WS motor: 2.2 kW, 200...240 V single phase
Product specific application Radio interference input filter
[In] rated current 22 A
Thermal losses 7.5 W for ATV31CU22M2
Network number of phases Single phase
Complementary
Maximum earth leakage current 80 mA 50 Hz
Power supply voltage 200…240 V
Tolerance 10 %
Product weight 1.13 kg
Environment
IP degree of protection IP20
IP41 (upper part)
Relative humidity 0…93 % conforming to IEC 68-2-3
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Vibration resistance 1 gn (f= 13…150 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to EN/IEC 60068-2-27
Standards EN 133200
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.200 cm
Package 1 Width 23.000 cm
Package 1 Length 27.700 cm
Package 1 Weight 959.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 7.466 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months