Schneider-Electric
 
VW3A31406 picture- web-product-data-sheet
VW3A31406
additionnal EMC input filter - 3-phase supply - 25 A
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type EMC input filter
Range compatibility Altivar Machine ATV320
Lexium 23 Plus
Altivar 212
Altivar 31C
Lexium 05
Altivar 312
Altivar 312 Solar
Product compatibility Servo drive LXM23 motor: 4.5 kW
Servo drive LXM23 motor: 5.5 kW
ATV212HU30M3X
ATV212HU30N4
ATV212HU40M3X
ATV212HU40N4
ATV212HU55N4
ATV31CU22N4
ATV31CU30N4
ATV31CU40N4
LXM05AD22N4
LXM05AD34N4
LXM05AD42M3X
LXM05BD22N4
LXM05BD34N4
LXM05BD42M3X
LXM05CD22N4
LXM05CD34N4
ATV312HU22N4
ATV312HU30N4
ATV312HU40N4
ATV312HU30M3
ATV312HU40M3
Variable speed drive ATV320...C motor: 2.2 kW, 380...500 V three phase
Variable speed drive ATV320...C motor: 3 kW, 380...500 V three phase
Variable speed drive ATV320...C motor: 4 kW, 380...500 V three phase
Variable speed drive ATV320...C motor: 3 kW, 200...240 V three phase
Variable speed drive ATV320...C motor: 4 kW, 200...240 V three phase
Variable speed drive ATV320...W/ATV320...WS motor: 2.2 kW, 380...500 V three phase
Variable speed drive ATV320...W/ATV320...WS motor: 3 kW, 380...500 V three phase
Variable speed drive ATV320...W/ATV320...WS motor: 4 kW, 380...500 V three phase
Product specific application Radio interference input filter
[In] rated current 25 A
Thermal losses 1 W for ATV21HU30N4
3 W for ATV21HU55N4
1.6 W for ATV21HU40N4
15.8 W for ATV31CU22N4
3.6 W for ATV21HU30M3X
6.2 W for ATV21HU40M3X
Network number of phases Three phase
Complementary
Electrical connection Terminal 10 mm² AWG 6
Tightening torque 1.8 N.m
Maximum earth leakage current 35 mA 50 Hz
37 mA at 480 V 60 Hz
17.8 mA at 480 V 60 Hz
Power supply voltage 380…500 V
200…240 V
Tolerance 10 %
Net weight 1.65 kg
1.35 kg
Environment
IP degree of protection IP20
IP41 (upper part)
Relative humidity 0…93 % conforming to IEC 68-2-3
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Vibration resistance 1 gn (f= 13…150 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Standards IEC 61800-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.800 cm
Package 1 Width 23.500 cm
Package 1 Length 28.200 cm
Package 1 Weight 1.487 kg
Unit Type of Package 2 S04
Number of Units in Package 2 11
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 17.142 kg
Unit Type of Package 3 P06
Number of Units in Package 3 44
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 77.308 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months