Schneider-Electric
 
VW3A31407 picture- web-product-data-sheet
VW3A31407
additionnal EMC input filter - 3-phase supply - 47 A
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type EMC input filter
Range compatibility Lexium 05
Lexium 23 Plus
Altivar Machine ATV320
Altivar 212
Altivar 312
Altivar 31C
Altivar 312 Solar
Product compatibility Servo drive LXM23 motor: 7.5 kW
ATV212HD11N4
ATV212HU55M3X
ATV212HU75M3X
ATV212HU75N4
ATV31CU55N4
ATV31CU75N4
LXM05AD57N4
LXM05BD57N4
LXM05CD57N4
ATV312HU55M3
ATV312HU75M3
ATV312HU55N4
ATV312HU75N4
Variable speed drive ATV320...C motor: 5.5 kW, 200...240 V three phase
Variable speed drive ATV320...C motor: 7.5 kW, 200...240 V three phase
Product specific application Radio interference input filter
[In] rated current 47 A
Thermal losses 1.9 W for ATV21HU75N4
19.3 W for ATV31CU55N4
3.7 W for ATV21HU55M3X
3.9 W for ATV21HD11N4
6.8 W for ATV21HU75M3X
Network number of phases Three phase
Complementary
Electrical connection Terminal 25 mm² AWG 2
Tightening torque 4.5 N.m
Maximum earth leakage current 45 mA 50 Hz
20.6 mA at 480 V 60 Hz
42.8 mA at 480 V 60 Hz
Power supply voltage 200…240 V
380…500 V
Tolerance 10 %
Product weight 3.15 kg
Environment
IP degree of protection IP20
IP41 (upper part)
Relative humidity 0…93 % conforming to IEC 68-2-3
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without current derating
<= 1000 m without derating
1000...3000 m with current derating 1 % per 100 m
Vibration resistance 1 gn (f= 13…150 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Standards IEC 61800-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 23.500 cm
Package 1 Length 47.000 cm
Package 1 Weight 3.001 kg
Unit Type of Package 2 S06
Number of Units in Package 2 22
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 76.022 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months