Schneider-Electric
 
VW3A31408 picture- web-product-data-sheet
VW3A31408
additionnal EMC input filter - 3-phase supply - 83 A
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type EMC input filter
Range compatibility Altivar 312
Altivar Machine ATV320
Altivar 212
Product compatibility ATV212HD11M3X
ATV212HD15M3X
ATV212HD18M3X
ATV312HD11M3
ATV312HD15M3
Variable speed drive ATV320...C motor: 11 kW, 200...240 V three phase
Variable speed drive ATV320...C motor: 15 kW, 200...240 V three phase
Product specific application Radio interference input filter
[In] rated current 83 A
Thermal losses 16 W for ATV21HD15M3X
23.1 W for ATV21HD18M3X
35.2 W for ATV31HD11M3X
9.1 W for ATV21HD11M3X
Network number of phases Three phase
Complementary
Electrical connection Terminal 25 mm² AWG 2
Tightening torque 4.5 N.m
Maximum earth leakage current 14.5 mA at 480 V 60 Hz
Power supply voltage 200…240 V
Tolerance 10 %
Product weight 5.3 kg
Environment
IP degree of protection IP20
IP41 (upper part)
Relative humidity 0…93 % conforming to IEC 68-2-3
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without current derating
<= 1000 m without derating
1000...3000 m with current derating 1 % per 100 m
Vibration resistance 1 gn (f= 13…150 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Standards IEC 61800-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.700 cm
Package 1 Width 38.000 cm
Package 1 Length 47.500 cm
Package 1 Weight 5.360 kg
Unit Type of Package 2 S06
Number of Units in Package 2 12
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 74.320 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months