Schneider-Electric
 
VW3A31409 picture- web-product-data-sheet
VW3A31409
additionnal EMC input filter - 3-phase supply - 49 A
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type EMC input filter
Range compatibility Altivar 212
Altivar 312
Altivar 31C
Product compatibility ATV212HD15N4
ATV212HD18N4
ATV31CD11N4
ATV31CD15N4
ATV312HD11N4
ATV312HD15N4
Product specific application Radio interference input filter
[In] rated current 49 A
Thermal losses 13.8 W for ATV21HD18N4
27.4 W for ATV31CD11N4
9.2 W for ATV21HD15N4
Network number of phases Three phase
Complementary
Electrical connection Terminal 25 mm² AWG 2
Tightening torque 4.5 N.m
Maximum earth leakage current 42.8 mA at 480 V 60 Hz
42.8 mA 50 Hz
Power supply voltage 380…500 V
Tolerance 10 %
Product weight 4.75 kg
Environment
IP degree of protection IP20
IP41 (upper part)
Relative humidity 0…93 % conforming to IEC 68-2-3
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Vibration resistance 1 gn (f= 13…150 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Standards IEC 61800-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.800 cm
Package 1 Width 48.000 cm
Package 1 Length 38.000 cm
Package 1 Weight 4.244 kg
Unit Type of Package 2 P06
Number of Units in Package 2 12
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 63.928 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months