Schneider-Electric
 
VW3A31451 picture- web-product-data-sheet
VW3A31451
ferrite suppressors for downstream contactor opening
Schneider Electric
Characteristics
Main
Product or component type Ferrite suppressors for downstream contactor opening
Range compatibility Altivar 312
Altivar 312 Solar
Altivar 12
Product specific application Output filter
Compatibility with variable speed drives Variable speed drive ATV12H at 0.18 kW, 200...240 V, single phase
Variable speed drive ATV312 at 0.18 kW, 200...240 V, single phase
Sale per indivisible quantity 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 17.0 cm
Package 1 Length 23.5 cm
Package 1 Weight 292.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.79 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months