This Application will be decommissioned as of January 7th 2025

VW3A31452 |
Schneider-Electric
 
VW3A31452 picture- web-product-data-sheet
VW3A31452
ferrite suppressors for downstream contactor opening
Schneider Electric
Characteristics
Main
Product or component type Ferrite suppressors for downstream contactor opening
Range compatibility Altivar 312
Altivar 312 Solar
Altivar 12
Product specific application Output filter
Compatibility with variable speed drives Variable speed drive ATV12H at 0.37 kW, 200...240 V, single phase
Variable speed drive ATV12H at 0.18 kW, 200...240 V, three phase
Variable speed drive ATV12H at 0.37 kW, 200...240 V, three phase
Variable speed drive ATV312 at 0.37 kW, 200...240 V, single phase
Variable speed drive ATV312 at 0.18 kW, 200...240 V, three phase
Variable speed drive ATV312 at 0.37 kW, 200...240 V, three phase
Sale per indivisible quantity 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 17.000 cm
Package 1 Length 24.000 cm
Package 1 Weight 181.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.802 kg
Unit Type of Package 3 P06
Number of Units in Package 3 56
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 22.916 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months