Schneider-Electric
 
VW3A31812 picture- web-product-data-sheet
VW3A31812
kit for UL type 1 conformity - mounted under variable speed drive
Telemecanique
Characteristics
Main
Range of product Altivar
Accessory / separate part category Connection accessories
Accessory / separate part type Kit for UL type 1 conformity
Product compatibility ATV312H018M2
ATV312H037M2
ATV312H055M2
ATV312H075M2
Accessory / separate part destination Ensuring UL type 1 conformity to Altivar 31 drive
Complementary
Range compatibility Altivar 312
Altivar 312 Solar
Kit composition Mechanical device
Mounting location Underside of drive
Product weight 0.4 kg
Environment
Standards UL Type 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.128 cm
Package 1 Width 17.272 cm
Package 1 Length 24.13 cm
Package 1 Weight 462.669 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months