This Application will be decommissioned as of January 7th 2025

VW3A31813 |
Schneider-Electric
 
VW3A31813 picture- web-product-data-sheet
VW3A31813
kit for UL type 1 conformity - mounted under variable speed drive
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Connection accessories
Accessory / separate part type Kit for UL type 1 conformity
Product compatibility ATV312HU11M3
ATV312HU15M3
Accessory / separate part destination Ensuring UL type 1 conformity to Altivar 31 drive
Complementary
Range compatibility Altivar 312 Solar
Altivar 312
Kit composition Mechanical device
Mounting location Underside of drive
Net weight 0.4 kg
Environment
Standards UL Type 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 17 cm
Package 1 Length 23.5 cm
Package 1 Weight 501 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months