This Application will be decommissioned as of January 7th 2025

VW3A31817 |
Schneider-Electric
 
VW3A31817 picture- web-product-data-sheet
VW3A31817
kit for UL type 1 conformity - mounted under variable speed drive
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Connection accessories
Accessory / separate part type Kit for UL type 1 conformity
Product compatibility ATV212HD11M3X
ATV212HD15M3X
ATV212HD15N4
ATV212HD18M3X
ATV212HD18N4
ATV312HD11M3
ATV312HD11N4
ATV312HD11S6
ATV312HD15M3
ATV312HD15N4
ATV312HD15S6
Accessory / separate part destination Variable speed drive
Complementary
Range compatibility Altivar 312
Altivar 212
Kit composition Mechanical device
Mounting location Underside of drive
Net weight 1.2 kg
Environment
Standards UL Type 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.800 cm
Package 1 Width 28.000 cm
Package 1 Length 39.200 cm
Package 1 Weight 1.424 kg
Unit Type of Package 2 P06
Number of Units in Package 2 12
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 30.040 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months