This Application will be decommissioned as of January 7th 2025

VW3A31822 |
Schneider-Electric
 
VW3A31822 picture- web-product-data-sheet
VW3A31822
mechanical adaptor for substitution of an ATV28 - by an ATV31 of same rating
Telemecanique
Characteristics
Main
Range of product Altivar 31
Accessory / separate part designation Mechanical adaptor
Accessory / separate part type Adaptor
Accessory / separate part category Adaptation accessories
Product compatibility ATV31HU11M3X
ATV31HU11M2
ATV31HU15S6X
ATV31H037N4
ATV31H075N4
ATV31HU15M2
ATV31HU22M3X
ATV31H075S6X
ATV31HU15M3X
ATV31HU15N4
Accessory / separate part destination Variable speed drive
Product specific application Substitution of an ATV31 by an ATV28 of the same rating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 17 cm
Package 1 Length 22.5 cm
Package 1 Weight 418 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months