This Application will be decommissioned as of January 7th 2025

VW3A31852 |
Schneider-Electric
 
VW3A31852 picture- web-product-data-sheet
VW3A31852
plate for mounting on symmetrical DIN rail
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Mounting plate
Product compatibility ATV212H075M3X
ATV212H075N4
ATV212HU15M3X
ATV212HU15N4
ATV212HU22M3X
ATV212HU22N4
LXM 05.D14N4
LXM 05.D17F1
LXM 05.D17M2
LXM 05.D17M3X
Accessory / separate part destination Variable speed drive
Range compatibility Lexium 05
Altivar 212
Complementary
Mounting support 35 mm symmetrical DIN rail
Net weight 0.22 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.000 cm
Package 1 Width 7.000 cm
Package 1 Length 23.200 cm
Package 1 Weight 343.900 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.886 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months