Schneider-Electric
 
VW3A3204 picture- web-product-data-sheet
VW3A3204
additional output module, Altivar, relay output, 24 to 30V DC, 1 screw terminal
Schneider Electric
Characteristics
Main
Product or component type Additional output module
Range compatibility Altivar Machine ATV340
Easy Altivar 610
Altivar Process ATV900
Altivar Process ATV600
Input/output type 3 relay output
Discrete output number 3
Discrete output type (R4, R5, R6) relay normally open, sampling time: 1 ms
Complementary
Electrical durability 100000 cycles
Minimum switching current 5 mA at 24 V DC
Maximum switching current 2 A at 250 V AC on inductive load, cos phi = 0.4 and L/R = 5 ms
2 A at 30 V DC on inductive load, cos phi = 0.4 and L/R = 5 ms
5 A at 250 V AC on resistive load, cos phi = 1 and L/R = 5 ms
5 A at 30 V DC on resistive load, cos phi = 1 and L/R = 5 ms
Electrical connection Screw terminal block, 1.5 mm² / AWG 16, 0.5 N.m
Product weight 0.4 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 13.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 152.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.114 kg
Offer Sustainability
SCIP Number 2a2f2e41-9976-44a1-aaef-cecaebe1de88
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov