Schneider-Electric
 
VW3A3301 picture- web-product-data-sheet
VW3A3301
Fipio communication card for - for ATV61/ATV71 - 1 Mbps
Schneider Electric
Characteristics
Main
Range compatibility Altivar 71Q
Complementary
Communication service CiA 402 profile
Communication monitoring
I/O profile
Display type 1 LED for ERR (fault)
1 LED for I/O (minor internal fault)
1 LED for RUN (status)
Graphic display terminal for control word received
Graphic display terminal for periodic variables
Graphic display terminal for reference received
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.3 cm
Package 1 Width 17.0 cm
Package 1 Length 23.5 cm
Package 1 Weight 306.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.698 kg
Contractual warranty
Warranty 18 months