Schneider-Electric
 
VW3A3302 picture- web-product-data-sheet
VW3A3302
Modbus Plus communication card - for ATV61/ATV71 - 1 Mbps
Telemecanique
Characteristics
Main
Range compatibility Altivar 71Q
Complementary
Communication service Messaging for Modbus
I/O profile
Global data : 8
I/O data
Peer cop : 8
Display type Graphic display terminal for I/O data
Graphic display terminal for reference received
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 23.4 cm
Package 1 Length 16.6 cm
Package 1 Weight 300.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.556 kg
Contractual warranty
Warranty 18 months