Schneider-Electric
 
VW3A3303 picture- web-product-data-sheet
VW3A3303
Modbus ASCII communication card - 4800/9600/19200 bps
Telemecanique
Characteristics
Main
Product or component type Communication card
Range compatibility Altivar 71Q
Altivar 61
Altivar 61Q
Altivar 71
Communication port protocol Uni-Telway
Modbus ASCII
Modbus RTU
Connector type 9-way female SUB-D connector
Transmission rate 19200 bps
4800 bps
9600 bps
Type of polarization Two 4.7 kOhm polarization resistors
No polarization impedances
Physical interface 2-wire RS 485 for Modbus
4-wire RS485 for Modbus
2-wire RS 485 for Uni-Telway
Complementary
Number of addresses 1…147 for Uni-Telway
1…247 for Modbus
Data format 7 bits, odd or even parity, 1 or 2 stop for Modbus ASCII
7 bits, odd or even parity, 1 or 2 stop for Modbus RTU
8 bits, no parity, 2 stop for Modbus RTU
8 bits, odd, even or no parity, 1 stop for Modbus RTU
8 bits, odd parity, 1 stop for Uni-Telway
Communication service CiA 402 profile for Modbus
Communication monitoring for Modbus
Diagnostics (08) for Modbus
I/O profile for Modbus
Mirror (FAh) for Uni-Telway
Protocol version (30h) for Uni-Telway
Read device identification (43) for Modbus
Read error counters (A2h) for Uni-Telway
Read holding registers (03) for Modbus
Read input registers (04) for Modbus
Read object (36h) for Uni-Telway
Read word (04h) for Uni-Telway
Read/write multiple registers (23) for Modbus
Reset counters (A4h) for Uni-Telway
Write multiple registers (16) for Modbus
Write object (37h) for Uni-Telway
Write single register (06) for Modbus
Write word (14h) for Uni-Telway
Identification of the card for Uni-Telway
Communication monitoring can be inhibited, fixed
Display type 1 LED for ERR (fault)
1 LED for RUN (status)
Graphic display terminal for control word received
Graphic display terminal for reference received
Product weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 17.0 cm
Package 1 Length 23.5 cm
Package 1 Weight 287.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.52 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months