Schneider-Electric
 
VW3A3304 picture- web-product-data-sheet
VW3A3304
Interbus communication card
Telemecanique
Characteristics
Main
Product or component type Communication card
Range compatibility Altivar 71
Altivar 71Q
Altivar 61Q
Altivar 61
Communication port protocol Interbus
Connector type 9-way male SUB-D connector
9-way female SUB-D connector
Complementary
Communication service Communication monitoring
I/O data
Abort communication relationship
Communication and drive status
Identification of the card
Initialize communication relationship
Profile 21
Read object description
Read parameter
Write parameter
Supply By drive but necessary to use an external supply if the inverter is not powered
Display type 1 LED for BA (periodic data)
1 LED for RC (bus input)
1 LED for Rd (bus output)
1 LED for TR (messaging)
1 LED for U (power supply)
Graphic display terminal for control word received
Graphic display terminal for reference received
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 17.0 cm
Package 1 Length 23.5 cm
Package 1 Weight 290.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.568 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months