Schneider-Electric
 
VW3A3309 picture- web-product-data-sheet
VW3A3309
DeviceNet communication card - 125/250/500 kbps
Telemecanique
Characteristics
Main
Product or component type Communication card
Range compatibility Altivar 61Q
Altivar 71
Altivar 61
Altivar 71Q
Communication port protocol DeviceNet
Connector type 1 screw connector 5 contacts at intervals of 5.08
Transmission rate 500 kbps
125 kbps
250 kbps
Complementary
Number of addresses 1…63
Exchange mode Inputs : polled, change of state, cyclic
Outputs : polled
Communication service I/O profile
Communication monitoring can be inhibited, adjustable
Allen-Bradley drive profile
CiA 402 profile : "Device profile Drives and Motion Control"
CIP AC Drive (02) profile
Display type 1 dual colour LED for MNS (status)
Graphic display terminal for control word received
Graphic display terminal for reference received
Product weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 17.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 288.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.493 kg
Offer Sustainability
SCIP Number 019506db-afc0-4f0c-aa81-986eb742c8db
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months