Schneider-Electric
 
VW3A3402 picture- web-product-data-sheet
VW3A3402
Encoder interface card, Altivar, RS422, differential output, overload and short circuit protection
Telemecanique
Characteristics
Main
Range of product Altivar
Product or component type Encoder interface card
Range compatibility Altivar 71
Altivar 71Q
Altivar Lift
Discrete output type Differential
Communication port protocol RS422
[Us] rated supply voltage 15 V DC (voltage limits: 15…16 V)
Number of pulses per revolution 10000 for ATV71H......383
5000 for ATV71H...M3
5000 for ATV71H...M3X
5000 for ATV71H...N4
Complementary
Maximum supply current 0.175 A
Protection type Overload protection
Short-circuit protection
Maximum cable distance between devices 100 m
Maximum operating frequency 300 kHz
Input signal A
B
Compliment of A
Compliment of B
Input impedance 1000 Ohm
Electrical connection Terminal, connection capacity: 0.2 mm² (AWG 24) <100 m cable length, encoder, 100 mA at 8 V
Terminal, connection capacity: 0.2 mm² (AWG 24) <100 m cable length, encoder, 175 mA at 8 V
Terminal, connection capacity: 0.2 mm² (AWG 24) <25 m cable length, encoder, 100 mA at 8 V
Terminal, connection capacity: 0.2 mm² (AWG 24) <25 m cable length, encoder, 175 mA at 8 V
Terminal, connection capacity: 0.2 mm² (AWG 24) <50 m cable length, encoder, 100 mA at 8 V
Terminal, connection capacity: 0.2 mm² (AWG 24) <50 m cable length, encoder, 175 mA at 8 V
Product weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 17.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 153.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.549 kg
Offer Sustainability
SCIP Number Cd7e3bdf-69a1-40ba-b4c9-f48305dbd293
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months