This Application will be decommissioned as of January 7th 2025

VW3A3407 |
Schneider-Electric
 
VW3A3407 picture- web-product-data-sheet
VW3A3407
encoder interface card, Altivar, with push-pull outputs, 24V DC
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Encoder interface card
Range compatibility Altivar 61Q
Altivar 71Q
Altivar 71
Altivar 61
Altivar Lift
Discrete output type Push-pull
[Us] rated supply voltage 24 V DC (voltage limits: 20…30 V)
Number of pulses per revolution 10000 for ATV71H......383
5000 for all ATV61 drives
5000 for ATV71H...M3
5000 for ATV71H...M3X
5000 for ATV71H...N4
Complementary
Maximum supply current 0.175 A
Protection type Overload protection
Short-circuit protection
Maximum cable distance between devices 500 m
Maximum operating frequency 300 kHz
Input signal A
B
Compliment of A
Compliment of B/AB/A
Input impedance 1000 Ohm
Voltage state 0 guaranteed <= 1.5 V
Voltage state 1 guaranteed > 11.5...< 25 V
Electrical connection Terminal, connection capacity: 0.2 mm² (AWG 24) <500 m cable length, encoder, 100 mA at 14 V
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 17.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 142.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.503 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Cc2968dc-a4a6-4061-8b47-03045426e4ec
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 5
Contractual warranty
Warranty 18 months