This Application will be decommissioned as of January 7th 2025

VW3A3408 |
Schneider-Electric
 
VW3A3408 picture- web-product-data-sheet
VW3A3408
resolver encoder interface card - 1.25..5.6 Vrms
Telemecanique
Characteristics
Main
Range of product Altivar
Product or component type Encoder interface module
Range compatibility Altivar 71
Altivar 71Q
Altivar Lift
Encoder type Resolver
Number of pulses per revolution 4096
Excitation voltage 1.25...5.6 Vrms
Number of encoder poles Encoder poles: 2, motor poles: 2 7500 rpm, number of pulses per revolution = 4096
Encoder poles: 2, motor poles: 4 3750 rpm, number of pulses per revolution = 2048
Encoder poles: 2, motor poles: 6 2500 rpm, number of pulses per revolution = 1024
Encoder poles: 2, motor poles: 8 1875 rpm, number of pulses per revolution = 512
Encoder poles: 2 7500 rpm, number of pulses per revolution = 4096
Encoder poles: 4 3750 rpm, number of pulses per revolution = 4096
Encoder poles: 6 2500 rpm, number of pulses per revolution = 4096
Encoder poles: 8 1875 rpm, number of pulses per revolution = 4096
Complementary
Product compatibility ATV71H...M3383
ATV71H...M3X383
ATV71H...N4383
Maximum cable distance between devices 200 m
Ratio Transformation : 4:1, 3:1, 2:1, 1:1
Excitation current 50 mA maximum
Secondary voltage 1 Vrms
Excitation frequency Adjustable : 4, 8, 12 kHz
Speed feedback resolution 12 +/- 1 bits, 2exp(12) maximum
Electrical connection Terminal, connection capacity: 0.2 mm² (AWG 24) <25 m cable length, encoder, 30 mA
Terminal, connection capacity: 0.2 mm² (AWG 24) <25 m cable length, encoder, 50 mA
Terminal, connection capacity: 0.2 mm² (AWG 24) <50 m cable length, encoder, 30 mA
Terminal, connection capacity: 0.5 mm² (AWG 20) <100 m cable length, encoder, 30 mA
Terminal, connection capacity: 0.5 mm² (AWG 20) <100 m cable length, encoder, 50 mA
Terminal, connection capacity: 0.5 mm² (AWG 20) <50 m cable length, encoder, 50 mA
Terminal, connection capacity: 0.75 mm² (AWG 18) <200 m cable length, encoder, 30 mA
Terminal, connection capacity: 1 mm² (AWG 17) <200 m cable length, encoder, 50 mA
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 16.7 cm
Package 1 Length 23.0 cm
Package 1 Weight 166.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.66 kg
Offer Sustainability
SCIP Number Cd7e3bdf-69a1-40ba-b4c9-f48305dbd293
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months